??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM MC-XA-023-D08,0-2-FS
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MC-XA-023-D08,0-2-FS
VERF
Availability
Available
BC
Order code
BAM0313
TC
Product identifier
BAM MC-XA-023-D08,0-2-FS
PX
Product view
56066_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.035 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Use = For M08 sensors, for sensors Ø8 mm, fastening length 28mm and longer, Material = Brass nickel-plated, Dimension = Ø 19.5 x 28 mm, Mounting part = Screws, clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.